FCi
By FCi


Mini-PV™ Crimp-to-Wire Receptacle, Spot O'Gold, 22-26 AWG, Loose Piece

Crimp to Wire Mini PV Receptacle

Manufacturer FCI
Description Mini-PV™ Crimp-to-Wire Receptacle, Spot O'Gold, 22-26 AWG, Loose Piece
Part Number 75691013LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Product Type Size (Wire) Plating (Contact area)
1 1 75691013LF Mini-PV™ Crimp-to-Wire Receptacle, Spot O'Gold, 22-26 AWG, Loose Piece Yes Crimp-to-Wire Contact 22 to 26 AWG Spot of Gold 0.64 (0.025 in.) Dia. X 0.025 (0.001 in.) High

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map