FCi
By FCi


Mini-PV™ 2.54 x 2.54 mm (0.1 x 0.1 in.) Centerline Crimp-to-Wire PV Receptacle Shroud Assembly, Double Row

Crimp to Wire Mini PV Receptacle

Manufacturer FCI
Description Mini-PV™ 2.54 x 2.54 mm (0.1 x 0.1 in.) Centerline Crimp-to-Wire PV Receptacle Shroud Assembly, Double Row
Part Number 69153031LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of contacts Product Type Number of rows Size (Wire)
1 1 69153031LF Mini-PV™ 2.54 x 2.54 mm (0.1 x 0.1 in.) Centerline Crimp-to-Wire PV Receptacle Shroud Assembly, Double Row Vertical Yes 12 Crimp-to-Wire Housing 2 22 to 36 AWG

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map