FCi
By FCi


Mini-PV™ 2.54 x 2.54 mm (0.1 x 0.1 in.) Centerline Crimp-to-Wire PV Receptacle Housing, Double Row

Crimp to Wire System

Manufacturer FCI
Description Mini-PV™ 2.54 x 2.54 mm (0.1 x 0.1 in.) Centerline Crimp-to-Wire PV Receptacle Housing, Double Row
Part Number 65043017LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of contacts Product Type Number of rows Size (Wire)
1 1 65043017LF Mini-PV™ 2.54 x 2.54 mm (0.1 x 0.1 in.) Centerline Crimp-to-Wire PV Receptacle Housing, Double Row Vertical Yes 40 Crimp-to-Wire Housing 2 22 to 36 AWG

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map