FCi
By FCi


Mini-PV™ 2.54 x 2.54 mm (0.1 x 0.1 in.) Centerline Crimp-to-Wire PV Receptacle Housing, Double Row, Polarized

Crimp to Wire System

Manufacturer FCI
Description Mini-PV™ 2.54 x 2.54 mm (0.1 x 0.1 in.) Centerline Crimp-to-Wire PV Receptacle Housing, Double Row, Polarized
Part Number 65846013LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of contacts Product Type Number of rows Size (Wire)
1 1 65846013LF Mini-PV™ 2.54 x 2.54 mm (0.1 x 0.1 in.) Centerline Crimp-to-Wire PV Receptacle Housing, Double Row, Polarized Vertical Yes 60 Crimp-to-Wire Housing 2 22 to 36 AWG

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map