FCi
By FCi


Mini-PV™ 2.54 mm (0.1 in.) Centerline Crimp-to-Wire PV Receptacle Housing, Single Row, Polarized

Crimp to Wire System

Manufacturer FCI
Description Mini-PV™ 2.54 mm (0.1 in.) Centerline Crimp-to-Wire PV Receptacle Housing, Single Row, Polarized
Part Number 78211014LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of contacts Product Type Number of rows Size (Wire)
1 1 78211014LF Mini-PV™ 2.54 mm (0.1 in.) Centerline Crimp-to-Wire PV Receptacle Housing, Single Row, Polarized Vertical Yes 14 Crimp-to-Wire Housing 1 22 to 36 AWG

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map