Mini-SAS / SATA Cable Assembly, X4 SATA, 8 Signal Pairs, 24 AWG, Non - equalized with M cable keying - both ends, 6 meter length

mini-SAS - SATA IO cable assembly

Manufacturer FCI
Description Mini-SAS / SATA Cable Assembly, X4 SATA, 8 Signal Pairs, 24 AWG, Non - equalized with M cable keying - both ends, 6 meter length
Part Number 10084749M060005LF
Product selection
Selector Part Number Description Length (Overall) Number of channels Equalized Keying Style
1 10084749M060005LF Mini-SAS / SATA Cable Assembly, X4 SATA, 8 Signal Pairs, 24 AWG, Non - equalized with M cable keying - both ends, 6 meter length 6 meter X4 No M-Cable to M-Cable keying
Part Number
Description
Length (Overall)
Number of channels
Equalized
Keying Style
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI