mini-SAS HD 4X to 4X Cable, Passive, 6Gb/s, 24 AWG, 10.0m, PVC jacket

Cable Assemblies

Manufacturer FCI
Description mini-SAS HD 4X to 4X Cable, Passive, 6Gb/s, 24 AWG, 10.0m, PVC jacket
Part Number 101120415100LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description Series Product Type Length (Overall) Data rate (Signal pair) Number of signal pairs Number of channels Conductor Size Literature Impedence (Differential) Application Type
1 101120415100LF mini-SAS HD 4X to 4X Cable, Passive, 6Gb/s, 24 AWG, 10.0m, PVC jacket 10112041 Cable Assembly 10.0 meter 6.0 Gbps 8 4x 24 AWG ELXMINSASHD0112ELT 100 Ω +/- 10 Ω External
Part Number
Description
Series
Product Type
Length (Overall)
Data rate (Signal pair)
Number of signal pairs
Number of channels
Conductor Size
Literature
Impedence (Differential)
Application Type
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI