mini-SAS HD 4X to 4X Cable , Passive, 12Gb/s, 26 AWG, 2.0m, Halogen free jacket

Cable Assemblies

Manufacturer FCI
Description mini-SAS HD 4X to 4X Cable , Passive, 12Gb/s, 26 AWG, 2.0m, Halogen free jacket
Part Number 101179494020HLF
Request Free PCB CAD Models
Product selection
Selector Part Number Description Series Product Type Length (Overall) Data rate (Signal pair) Number of signal pairs Number of channels Conductor Size Literature Impedence (Differential) Application Type
1 101179494020HLF mini-SAS HD 4X to 4X Cable , Passive, 12Gb/s, 26 AWG, 2.0m, Halogen free jacket 10117949 Cable Assembly 2.0 meter 12.0 Gbps 8 4x 26 AWG ELXMINSASHD0112ELT 100 Ω +/- 10 Ω External
Part Number
Description
Series
Product Type
Length (Overall)
Data rate (Signal pair)
Number of signal pairs
Number of channels
Conductor Size
Literature
Impedence (Differential)
Application Type
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI