Mini-PV™ Crimp-to-Wire Receptacle, Spot O'Gold, 18-20 AWG

Crimp to Wire System

Manufacturer FCI
Description Mini-PV™ Crimp-to-Wire Receptacle, Spot O'Gold, 18-20 AWG
Part Number 75691001LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description RoHS Lead Free Compatible Product Type Size (Wire) Plating (Contact area)
1 75691001LF Mini-PV™ Crimp-to-Wire Receptacle, Spot O'Gold, 18-20 AWG Yes Crimp-to-Wire Contact 18 to 20 AWG Spot of Gold 0.64 (0.025 in.) Dia. X 0.025 (0.001 in.) High
Part Number
Description
RoHS Lead Free Compatible
Product Type
Size (Wire)
Plating (Contact area)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI