FCi
By FCi


Millipacs® 2 mm Hard Metric Series Discrimination Key for Plug with RAL #: 5014 and having Pigeon Blue Colour and RoHS compatible

Hard Metric - Millipacs™

Manufacturer FCI
Description Millipacs® 2 mm Hard Metric Series Discrimination Key for Plug with RAL #: 5014 and having Pigeon Blue Colour and RoHS compatible
Part Number HM2DK1347PLF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Mounting style (Board) Product Type Gender
1 1 HM2DK1347PLF Millipacs® 2 mm Hard Metric Series Discrimination Key for Plug with RAL #: 5014 and having Pigeon Blue Colour and RoHS compatible Yes Snap-Fit Coding Key Header

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map