FCi
By FCi


Millipacs® 2 mm Hard Metric Series Discrimination Key for Plug with RAL #: 4003 and having Heather Violiet Colour and RoHS compatible

Hard Metric - Millipacs™

Manufacturer FCI
Description Millipacs® 2 mm Hard Metric Series Discrimination Key for Plug with RAL #: 4003 and having Heather Violiet Colour and RoHS compatible
Part Number HM2DK2458PLF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Mounting style (Board) Product Type Gender
1 1 HM2DK2458PLF Millipacs® 2 mm Hard Metric Series Discrimination Key for Plug with RAL #: 4003 and having Heather Violiet Colour and RoHS compatible Yes Snap-Fit Coding Key Header

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map