FCi
By FCi


Millipacs® 2 mm Hard Metric Series Discrimination Key for Plug with RAL #: 2000 and having Yellow Orange Colour and RoHS compatible

Hard Metric System - Millipacs™

Manufacturer FCI
Description Millipacs® 2 mm Hard Metric Series Discrimination Key for Plug with RAL #: 2000 and having Yellow Orange Colour and RoHS compatible
Part Number HM2DK2467PLF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Mounting style (Board) Product Type Gender
1 1 HM2DK2467PLF Millipacs® 2 mm Hard Metric Series Discrimination Key for Plug with RAL #: 2000 and having Yellow Orange Colour and RoHS compatible Yes Snap-Fit Coding Key Header

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map