FCi
By FCi


Millipacs® 2 mm Hard Metric Series 5 Row Straight Press-Fit Header, Type A with 80 Signal Pins

Hard Metric - Millipacs™

Manufacturer FCI
Description Millipacs® 2 mm Hard Metric Series 5 Row Straight Press-Fit Header, Type A with 80 Signal Pins
Part Number HM2P07PNU1J5GF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of contacts Mounting style (Board) Shielded Series Product Type Number of rows Length (Tail) Gender Finish (Contact)
1 1 HM2P07PNU1J5GF Millipacs® 2 mm Hard Metric Series 5 Row Straight Press-Fit Header, Type A with 80 Signal Pins Straight No 80 Press-Fit Yes Module Type A Header 5 Rear Mating Tail Level 3 (16 mm) Header Level 2

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map