FCi
By FCi


Millipacs® 2 mm Hard Metric Series 5 Row Straight Press-Fit Header, Type A with 100 Signal Pins

Hard Metric System - Millipacs™

Manufacturer FCI
Description Millipacs® 2 mm Hard Metric Series 5 Row Straight Press-Fit Header, Type A with 100 Signal Pins
Part Number HM2P07PNK2R0GF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Number of contacts Mounting style (Board) Shielded Series Product Type Number of rows Length (Tail) Gender Finish (Contact)
1 1 HM2P07PNK2R0GF Millipacs® 2 mm Hard Metric Series 5 Row Straight Press-Fit Header, Type A with 100 Signal Pins Straight No 100 Press-Fit No Module Type A Header 5 Rear Mating Tail Level 3 (16 mm) Header Level 2

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map