FCi
By FCi


MezzoStak 0.5 mm Pitch Hermaphroditic Mezzanine Connector, 70 positions, Standard length with pegs and hold-downs, Half of mated height equals 3.5 mm

0.5 mm (0.020 in.)

Manufacturer FCI
Description MezzoStak 0.5 mm Pitch Hermaphroditic Mezzanine Connector, 70 positions, Standard length with pegs and hold-downs, Half of mated height equals 3.5 mm
Part Number 10106813074112LF
CAD models
Share

Product selection

Index Selector Part Number Description Style Gender Most Popular Configuration Height (Mated) Number of Positions Guide Feature
1 1 10106813074112LF MezzoStak 0.5 mm Pitch Hermaphroditic Mezzanine Connector, 70 positions, Standard length with pegs and hold-downs, Half of mated height equals 3.5 mm Standard length, WITH pcb pegs and hold-downs Hermaphroditic Yes 7 mm 70 Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map