FCi
By FCi


MezzoStak 0.5 mm Pitch Hermaphroditic Mezzanine Connector, 70 positions, Short length, Half of mated height equals 3 mm

0.5 mm (0.020 in.)

Manufacturer FCI
Description MezzoStak 0.5 mm Pitch Hermaphroditic Mezzanine Connector, 70 positions, Short length, Half of mated height equals 3 mm
Part Number 10106814073002LF
CAD models
Share

Product selection

Index Selector Part Number Description Style Gender Most Popular Configuration Height (Mated) Number of Positions Guide Feature
1 1 10106814073002LF MezzoStak 0.5 mm Pitch Hermaphroditic Mezzanine Connector, 70 positions, Short length, Half of mated height equals 3 mm Short length, WITHOUT pcb pegs or hold-downs Hermaphroditic Not Applicable 6.5 mm 70 Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map