FCi
By FCi


MezzoStak 0.5 mm Pitch Hermaphroditic Mezzanine Connector, 20 positions, Standard length with pegs and hold-downs, Half of mated height equals 2 mm

0.5 mm (0.020 in.)

Manufacturer FCI
Description MezzoStak 0.5 mm Pitch Hermaphroditic Mezzanine Connector, 20 positions, Standard length with pegs and hold-downs, Half of mated height equals 2 mm
Part Number 10106813021112LF
CAD models
Share

Product selection

Index Selector Part Number Description Style Gender Most Popular Configuration Height (Mated) Number of Positions Guide Feature
1 1 10106813021112LF MezzoStak 0.5 mm Pitch Hermaphroditic Mezzanine Connector, 20 positions, Standard length with pegs and hold-downs, Half of mated height equals 2 mm Standard length, WITH pcb pegs and hold-downs Hermaphroditic Yes 5.5 mm 20 Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map