FCi
By FCi


METRAL® 5 Row, Round Cable Connector Kit, 60 Positions, for 24 AWG to 26 AWG Conductors, Standard Latch

Metral® Cable Connectors

Manufacturer FCI
Description METRAL® 5 Row, Round Cable Connector Kit, 60 Positions, for 24 AWG to 26 AWG Conductors, Standard Latch
Part Number 724791111LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Contact type Number of rows Type Size (Wire) Number of contacts (Total) Diameter (Cable)
1 1 724791111LF METRAL® 5 Row, Round Cable Connector Kit, 60 Positions, for 24 AWG to 26 AWG Conductors, Standard Latch Yes Standard, Signal Only 5 Kit with Standard Latch AWG 26 60 9.5 mm (0.374 in.) max.

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map