FCi
By FCi


METRAL® 5 Row, Round Cable Connector Kit, 30 Positions, for 28 AWG to 30 AWG Conductors, Short Latch

Metral® Cable Connectors

Manufacturer FCI
Description METRAL® 5 Row, Round Cable Connector Kit, 30 Positions, for 28 AWG to 30 AWG Conductors, Short Latch
Part Number 724782111LF
CAD models
Share

Product selection

Index Selector Part Number Description Contact type Number of rows Type Size (Wire) Number of contacts (Total) Diameter (Cable)
1 1 724782111LF METRAL® 5 Row, Round Cable Connector Kit, 30 Positions, for 28 AWG to 30 AWG Conductors, Short Latch Standard, Signal Only 5 Kit with Standard Latch AWG 26 30 7 mm (0.276 in.) max.

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map