FCi
By FCi


METRAL® 5 Row, Round Cable Connector Kit, 30 Positions, for 28 AWG to 30 AWG Conductors, Short Latch, LF

Metral® Cable Connectors

Manufacturer FCI
Description METRAL® 5 Row, Round Cable Connector Kit, 30 Positions, for 28 AWG to 30 AWG Conductors, Short Latch, LF
Part Number 724783111LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Contact type Number of rows Type Size (Wire) Plating (Contact area) Number of contacts (Total) Diameter (Cable)
1 1 724783111LF METRAL® 5 Row, Round Cable Connector Kit, 30 Positions, for 28 AWG to 30 AWG Conductors, Short Latch, LF Yes Standard, Signal Only 5 Kit with Standard Latch AWG 26 2 µm (79 µin.) Gold 30 7 mm (0.276 in.) max.

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map