FCi
By FCi


MEG-ARRAY® 528 Position BGA Plug, 0mm Component Height, 1.27mm x 1.27mm Array, Lead-free

MEG-Array® Series

Manufacturer FCI
Description MEG-ARRAY® 528 Position BGA Plug, 0mm Component Height, 1.27mm x 1.27mm Array, Lead-free
Part Number 10022671102LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Plating (Contact area) Number of contacts (Total) Most Popular Configuration Height (Mated)
1 1 10022671102LF MEG-ARRAY® 528 Position BGA Plug, 0mm Component Height, 1.27mm x 1.27mm Array, Lead-free Yes Plug 0.76 µm (30 µin.) Gold over 0.76 µm (30 µin.) Nickel 528 - 6mm

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map