FCi
By FCi


MEG-ARRAY® 400 Position BGA Plug, 0mm Component Height, 1.27mm x 1.27mm Array, Lead-free

MEG-Array® Series

Manufacturer FCI
Description MEG-ARRAY® 400 Position BGA Plug, 0mm Component Height, 1.27mm x 1.27mm Array, Lead-free
Part Number 84740002LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Plating (Contact area) Number of contacts (Total) Most Popular Configuration Height (Mated)
1 1 84740002LF MEG-ARRAY® 400 Position BGA Plug, 0mm Component Height, 1.27mm x 1.27mm Array, Lead-free Yes Plug 0.38 µm (15 µin.) Gold over 0.76 µm (30 µin.) Nickel 400 Yes 8mm

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map