FCi
By FCi


MEG-ARRAY® 300 Position BGA Plug, 6mm Component Height, 1.27mm x 1.27mm Array

MEG-Array® Series

Manufacturer FCI
Description MEG-ARRAY® 300 Position BGA Plug, 6mm Component Height, 1.27mm x 1.27mm Array
Part Number 84578002
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Plating (Contact area) Number of contacts (Total) Most Popular Configuration Height (Mated)
1 1 84578002 MEG-ARRAY® 300 Position BGA Plug, 6mm Component Height, 1.27mm x 1.27mm Array No Plug 0.38 µm (15 µin.) Gold over 0.76 µm (30 µin.) Nickel 300 - 14mm

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map