FCi
By FCi


MEG-ARRAY® 240 Position BGA Receptacle, 4mm Component Height, 1.27mm x 1.27mm Array, Lead-free

MEG-Array® Series

Manufacturer FCI
Description MEG-ARRAY® 240 Position BGA Receptacle, 4mm Component Height, 1.27mm x 1.27mm Array, Lead-free
Part Number 74217201LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Plating (Contact area) Number of contacts (Total) Most Popular Configuration Height (Mated)
1 1 74217201LF MEG-ARRAY® 240 Position BGA Receptacle, 4mm Component Height, 1.27mm x 1.27mm Array, Lead-free Yes Receptacle Telecom Plating Option that meets Telcordia GR-1217-CORE and NPS25298-2 Specifications 240 - 4mm

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map