HPC Receptacle, Right Angle, 3 Row 0 Guides, Solder tail, 81 Positions

HPC™

Manufacturer FCI
Description HPC Receptacle, Right Angle, 3 Row 0 Guides, Solder tail, 81 Positions
Part Number 502941081ELF
Product selection
Selector Part Number Description RoHS Lead Free Compatible Product Type Number of Lines Configuration Board attachment
1 502941081ELF HPC Receptacle, Right Angle, 3 Row 0 Guides, Solder tail, 81 Positions Yes Right Angle Receptacle 81 3 Rows with 0 Guide pins Solder Tail
Part Number
Description
RoHS Lead Free Compatible
Product Type
Number of Lines
Configuration
Board attachment
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI
Users Who Downloaded This Product Also Downloaded
Page