FCi
By FCi


GIG-Array® 5 mm Receptacle 200 Position (WITH NITROGEN)

GIG-Array® High Speed Mezzanine Series

Manufacturer FCI
Description GIG-Array® 5 mm Receptacle 200 Position (WITH NITROGEN)
Part Number 10097161001
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Number of contacts (Total) Spacing (Board - approx. after soldering)
1 1 10097161001 GIG-Array® 5 mm Receptacle 200 Position (WITH NITROGEN) No Receptacle 200 15 mm, 17 mm, 18 mm, 20 mm, 25 mm or 30 mm

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map