FCi
By FCi


GIG-Array® 5 mm Receptacle 200 Position Lead Free

GIG-Array® High Speed Mezzanine Series

Manufacturer FCI
Description GIG-Array® 5 mm Receptacle 200 Position Lead Free
Part Number 10069344001LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Number of contacts (Total) Spacing (Board - approx. after soldering)
1 1 10069344001LF GIG-Array® 5 mm Receptacle 200 Position Lead Free Yes Receptacle 200 15 mm, 17 mm, 18 mm, 20 mm, 25 mm or 30 mm

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map