FCi
By FCi


GIG-Array® 15 mm Receptacle 200 Position

GIG-Array® High Speed Mezzanine Series

Manufacturer FCI
Description GIG-Array® 15 mm Receptacle 200 Position
Part Number 55741001
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Number of contacts (Total) Spacing (Board - approx. after soldering)
1 1 55741001 GIG-Array® 15 mm Receptacle 200 Position No Receptacle 200 25 mm, 27 mm, 28 mm, 30 mm, 35 mm or 40 mm

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map