FCi
By FCi


GIG-Array® 13 mm Plug 200 Position Lead Free

GIG-Array® High Speed Mezzanine Series

Manufacturer FCI
Description GIG-Array® 13 mm Plug 200 Position Lead Free
Part Number 10030626001LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Number of contacts (Total) Spacing (Board - approx. after soldering)
1 1 10030626001LF GIG-Array® 13 mm Plug 200 Position Lead Free Yes Plug 200 18 mm, 24 mm or 28 mm

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map