FCi
By FCi


GIG-Array® 11 mm Receptacle 296 Position Lead Free

GIG-Array® High Speed Mezzanine Series

Manufacturer FCI
Description GIG-Array® 11 mm Receptacle 296 Position Lead Free
Part Number 10081497001LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Number of contacts (Total) Spacing (Board - approx. after soldering)
1 1 10081497001LF GIG-Array® 11 mm Receptacle 296 Position Lead Free Yes Receptacle 296 21 mm, 23 mm, 24 mm, 26 mm, 31 mm, or 36 mm

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map