FCi
By FCi


GIG-Array® 10 mm Plug 296 Position

GIG-Array® High Speed Mezzanine Series

Manufacturer FCI
Description GIG-Array® 10 mm Plug 296 Position
Part Number 55720201LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Number of contacts (Total) Spacing (Board - approx. after soldering)
1 1 55720201LF GIG-Array® 10 mm Plug 296 Position No Plug 296 15 mm, 21 mm or 25 mm

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map