FCi
By FCi


GIG-Array® 10 mm Plug 200 Position

GIG-Array® High Speed Mezzanine Series

Manufacturer FCI
Description GIG-Array® 10 mm Plug 200 Position
Part Number 55737001
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Gender Number of contacts (Total) Spacing (Board - approx. after soldering)
1 1 55737001 GIG-Array® 10 mm Plug 200 Position No Plug 200 15 mm, 21 mm or 25 mm

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map