FCi
By FCi


FPC/FFC YLL-D Series / Normal Force Type, 39 Pos, Side Entry Surface Mount, ZIF Connector, 0.3 mm

0.3 mm (0.012 in.)

Manufacturer FCI
Description FPC/FFC YLL-D Series / Normal Force Type, 39 Pos, Side Entry Surface Mount, ZIF Connector, 0.3 mm
Part Number 10061122391320HLF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Product Series Number of contacts Contact location Height (Housing)
1 1 10061122391320HLF FPC/FFC YLL-D Series / Normal Force Type, 39 Pos, Side Entry Surface Mount, ZIF Connector, 0.3 mm Yes YLL-D 39 Bottom .9 mm

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map