FPC/FFC YLL-D Series / High Retention Force Type, 51 Pos, Side Entry Surface Mount, ZIF Connector, 0.3 mm

0.3 mm (0.012 in.)

Manufacturer FCI
Description FPC/FFC YLL-D Series / High Retention Force Type, 51 Pos, Side Entry Surface Mount, ZIF Connector, 0.3 mm
Part Number 10061122511420HLF
Request Free PCB CAD Models
Product selection
Selector Part Number Description RoHS Lead Free Compatible Product Series Number of contacts Contact location Height (Housing)
1 10061122511420HLF FPC/FFC YLL-D Series / High Retention Force Type, 51 Pos, Side Entry Surface Mount, ZIF Connector, 0.3 mm Yes YLL-D 51 Bottom .9 mm
Part Number
Description
RoHS Lead Free Compatible
Product Series
Number of contacts
Contact location
Height (Housing)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI