FCi
By FCi


FPC/FFC VLP Series, 8 Pos, Lower Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), 0.7 mm H, Halogen Free

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC VLP Series, 8 Pos, Lower Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), 0.7 mm H, Halogen Free
Part Number 100628270810EDLF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock
1 1 100628270810EDLF FPC/FFC VLP Series, 8 Pos, Lower Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), 0.7 mm H, Halogen Free Right Angle Yes VLP 8 Lower Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map