FPC/FFC VLL Series, 8 Pos, Lower Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Lead Free Type

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC VLL Series, 8 Pos, Lower Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Lead Free Type
Part Number 100519220810ELF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock
1 100519220810ELF FPC/FFC VLL Series, 8 Pos, Lower Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Lead Free Type Right Angle Yes VLL 8 Lower No
Part Number
Description
Orientation
RoHS Lead Free Compatible
Product Series
Number of contacts
Contact location
Cable Lock
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI
Users Who Downloaded This Product Also Downloaded
Page