FCi
By FCi


FPC/FFC VLL Series, 30 Pos, Lower Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Lead Free Type

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC VLL Series, 30 Pos, Lower Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Lead Free Type
Part Number 100519223010ELF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock
1 1 100519223010ELF FPC/FFC VLL Series, 30 Pos, Lower Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Lead Free Type Right Angle Yes VLL 30 Lower No

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map