FPC/FFC VLL Series, 20 Pos, Lower Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free and Lead Free Type

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC VLL Series, 20 Pos, Lower Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free and Lead Free Type
Part Number 100519222010EHLF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock
1 100519222010EHLF FPC/FFC VLL Series, 20 Pos, Lower Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), Halogen Free and Lead Free Type Right Angle Yes VLL 20 Lower No
Part Number
Description
Orientation
RoHS Lead Free Compatible
Product Series
Number of contacts
Contact location
Cable Lock
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI