FCi
By FCi


FPC/FFC VHC Series, 60 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), with Cable Lock, Lead Free Type

0.5 mm (0.020 in.)

Manufacturer FCI
Description FPC/FFC VHC Series, 60 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), with Cable Lock, Lead Free Type
Part Number 1008590160115ELF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock
1 1 1008590160115ELF FPC/FFC VHC Series, 60 Pos, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, 0.5 mm (0.02 in.), with Cable Lock, Lead Free Type Right Angle Yes VHC 60 Bottom Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map