FCi
By FCi


FPC/FFC SLW-S series, 18 Pos, Top Entry ZIF Connector, 1 mm (0.039 in.), Kinked Terminal

1.0 mm (0.039 in.)

Manufacturer FCI
Description FPC/FFC SLW-S series, 18 Pos, Top Entry ZIF Connector, 1 mm (0.039 in.), Kinked Terminal
Part Number SLW18S1C7LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Cable Lock Terminal Style Mounting style (Board) Cable Type Cable Insertion
1 1 SLW18S1C7LF FPC/FFC SLW-S series, 18 Pos, Top Entry ZIF Connector, 1 mm (0.039 in.), Kinked Terminal Straight Yes SLW-S 18 No Kinked DIP FPC/FFC ZIF

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map