FCi
By FCi


FPC/FFC SLW-S series, 11 Pos, Top Entry ZIF Connector, 1 mm (0.039 in.), Kinked Terminal, Gold Plated Terminals

1.0 mm (0.039 in.)

Manufacturer FCI
Description FPC/FFC SLW-S series, 11 Pos, Top Entry ZIF Connector, 1 mm (0.039 in.), Kinked Terminal, Gold Plated Terminals
Part Number SLW11S1C7BLF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Cable Lock Terminal Style Mounting style (Board) Cable Type Cable Insertion
1 1 SLW11S1C7BLF FPC/FFC SLW-S series, 11 Pos, Top Entry ZIF Connector, 1 mm (0.039 in.), Kinked Terminal, Gold Plated Terminals Straight Yes SLW-S 11 No Kinked DIP FPC/FFC ZIF

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map