FCi
By FCi


FPC/FFC SFW-R series, 28 Pos, Down Side Contact, Side Entry Surface Mount ZIF Connector, 1 mm (0.039 in.), Lead Free

1.0 mm (0.039 in.)

Manufacturer FCI
Description FPC/FFC SFW-R series, 28 Pos, Down Side Contact, Side Entry Surface Mount ZIF Connector, 1 mm (0.039 in.), Lead Free
Part Number SFW28R1STE1LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock Mounting style (Board) Cable Type Cable Insertion
1 1 SFW28R1STE1LF FPC/FFC SFW-R series, 28 Pos, Down Side Contact, Side Entry Surface Mount ZIF Connector, 1 mm (0.039 in.), Lead Free Right Angle Yes SFW-R 28 Lower No Surface Mount FPC/FFC ZIF

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map