FCi
By FCi


FPC/FFC SFW-R series, 20 Pos, Upper Side Contact, Side Entry Surface Mount ZIF Connector, 1 mm (0.039 in.), Lead Free, Plastic Reel

1.0 mm (0.039 in.)

Manufacturer FCI
Description FPC/FFC SFW-R series, 20 Pos, Upper Side Contact, Side Entry Surface Mount ZIF Connector, 1 mm (0.039 in.), Lead Free, Plastic Reel
Part Number SFW20R2STE9LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock Mounting style (Board) Cable Type Cable Insertion
1 1 SFW20R2STE9LF FPC/FFC SFW-R series, 20 Pos, Upper Side Contact, Side Entry Surface Mount ZIF Connector, 1 mm (0.039 in.), Lead Free, Plastic Reel Right Angle Yes SFW-R 20 Upper No Surface Mount FPC/FFC ZIF

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map