FCi
By FCi


FPC/FFC SFW-R series, 14 Pos, Upper Side Contact, Side Entry Surface Mount ZIF Connector, 1 mm (0.039 in.), Lead Free, Selective Gold plated Terminals with Gold-plate Solder-tail

1.0 mm (0.039 in.)

Manufacturer FCI
Description FPC/FFC SFW-R series, 14 Pos, Upper Side Contact, Side Entry Surface Mount ZIF Connector, 1 mm (0.039 in.), Lead Free, Selective Gold plated Terminals with Gold-plate Solder-tail
Part Number SFW14R2STGE1LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock Mounting style (Board) Cable Type Cable Insertion
1 1 SFW14R2STGE1LF FPC/FFC SFW-R series, 14 Pos, Upper Side Contact, Side Entry Surface Mount ZIF Connector, 1 mm (0.039 in.), Lead Free, Selective Gold plated Terminals with Gold-plate Solder-tail Right Angle Yes SFW-R 14 Upper No Surface Mount FPC/FFC ZIF

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map