FCi
By FCi


FPC/FFC SFW Straight series, 8 pos 1 mm (0.039inch) Pitch Connector, Top Entry SMT, ZIF

1.0 mm (0.039 in.)

Manufacturer FCI
Description FPC/FFC SFW Straight series, 8 pos 1 mm (0.039inch) Pitch Connector, Top Entry SMT, ZIF
Part Number SFW8S2STE9LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Cable Lock Mounting style (Board) Mounting device Cable Type Cable Insertion
1 1 SFW8S2STE9LF FPC/FFC SFW Straight series, 8 pos 1 mm (0.039inch) Pitch Connector, Top Entry SMT, ZIF Straight Yes SFW-S 8 No Surface Mount No FPC/FFC ZIF

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map