FCi
By FCi


FPC/FFC SFW Straight series, 6 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF

1.0 mm (0.039 in.)

Manufacturer FCI
Description FPC/FFC SFW Straight series, 6 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF
Part Number SFW6S2STE1LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Cable Lock Mounting style (Board) Mounting device Cable Type Cable Insertion
1 1 SFW6S2STE1LF FPC/FFC SFW Straight series, 6 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF Straight Yes SFW-S 6 No Surface Mount No FPC/FFC ZIF

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map