FCi
By FCi


FPC/FFC SFW Straight series, 4 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF, with Mount Plate

1.0 mm (0.039 in.)

Manufacturer FCI
Description FPC/FFC SFW Straight series, 4 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF, with Mount Plate
Part Number SFW4S2STME1LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Cable Lock Mounting style (Board) Mounting device Cable Type Cable Insertion
1 1 SFW4S2STME1LF FPC/FFC SFW Straight series, 4 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF, with Mount Plate Straight Yes SFW-S 4 No Surface Mount Yes FPC/FFC ZIF

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map