FPC/FFC SFW Straight series, 24 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF, Non-Lead-Free, with Mount Plate

1.0 mm (0.039 in.)

Manufacturer FCI
Description FPC/FFC SFW Straight series, 24 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF, Non-Lead-Free, with Mount Plate
Part Number SFW24S2STME1
Request Free PCB CAD Models
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Cable Lock Mounting style (Board) Mounting device Cable Type Cable Insertion
1 SFW24S2STME1 FPC/FFC SFW Straight series, 24 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF, Non-Lead-Free, with Mount Plate Straight No SFW-S 24 No Surface Mount Yes FPC/FFC ZIF
Part Number
Description
Orientation
RoHS Lead Free Compatible
Product Series
Number of contacts
Cable Lock
Mounting style (Board)
Mounting device
Cable Type
Cable Insertion
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI