FCi
By FCi


FPC/FFC SFW Straight series, 14 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF, Gold plating

1.0 mm (0.039 in.)

Manufacturer FCI
Description FPC/FFC SFW Straight series, 14 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF, Gold plating
Part Number SFW14S2STAE1LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Cable Lock Mounting style (Board) Mounting device Cable Type Cable Insertion
1 1 SFW14S2STAE1LF FPC/FFC SFW Straight series, 14 Pos 1 mm (0.039 in.) Pitch Connector, Top Entry Surface Mount, ZIF, Gold plating Straight Yes SFW-S 14 No Surface Mount No FPC/FFC ZIF

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map