FPC/FFC SFW-R series, 24 Pos, Down Side Contact, Side Entry Surface Mount ZIF Connector, 1 mm (0.039 in.), Lead Free, Plastic Reel

1.0 mm (0.039 in.)

Manufacturer FCI
Description FPC/FFC SFW-R series, 24 Pos, Down Side Contact, Side Entry Surface Mount ZIF Connector, 1 mm (0.039 in.), Lead Free, Plastic Reel
Part Number SFW24R1STE9LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Product Series Number of contacts Contact location Cable Lock Mounting style (Board) Cable Type Cable Insertion
1 SFW24R1STE9LF FPC/FFC SFW-R series, 24 Pos, Down Side Contact, Side Entry Surface Mount ZIF Connector, 1 mm (0.039 in.), Lead Free, Plastic Reel Right Angle Yes SFW-R 24 Lower No Surface Mount FPC/FFC ZIF
Part Number
Description
Orientation
RoHS Lead Free Compatible
Product Series
Number of contacts
Contact location
Cable Lock
Mounting style (Board)
Cable Type
Cable Insertion
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI